calcPageSize())"
/>
calcActive())">
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 300A - 220 V AC coil
LC1E300M5
Rp 24.490.652
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1E300M5
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 300A - 220 V AC coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 300A - 220 V AC coil
Rp 24.490.652
Description
Product Details
| Weight (in Kg) | 9.446 |
|---|---|
| Net weight | 8.5 kg |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 5000000 cycles |
| Insulation Resistance | > 10 MOhm for control circuit |
| Minimum Switching Current | 5 mA for control circuit |
| Minimum Switching Voltage | 17 V for control circuit |
| Poles Description | 3P |
| Average Impedance | 0.3 mOhm - Ith 320 A 50 Hz for power circuit |
| Contactor Application | resistive load motor control |
| Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
| [IP] Degree of Protection | IP00 conforming to IEC 60529 |
| Connections Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible with cable end power circuit: cable with lug - external diameter: 240 mm power circuit: bars 2 - busbar cross section: 5 x 30 mm |
| [Uimp] Rated Impulse Wthstand Voltage | 8 kV coil not connected to the power circuit conforming to IEC 60947 |
| Irms Rated Making Capacity | 3000 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -5-55 °C |
| Tightening Torque | control circuit: 1.2 N.m power circuit: 35 N.m control circuit: 1.4 N.m power circuit: 37 N.m |
| Standards | IEC 60947-1 IEC 60947-4-1 IEC 60947-5-1 |
| Product Certifications | EAC CE |
| Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor open: 6 Gn for 11 ms shocks contactor closed: 7 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 320 A (at 40 °C) |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 500 A gG at <= 690 V coordination type 1 for power circuit |
| Mounting support | plate |
| Control Circuit Type | AC at 50 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50 Hz (at <55 °C) drop-out: 0.35...0.55 Uc at 50 Hz (at <55 °C) |
| Electrical Durability | 400000 cycles AC-1 500000 cycles AC-3 |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 8-8 W for control circuit |
| Hold-In Power Consumption In VA | 10-10 VA 50 Hz cos phi 0.9 (at 20 °C) 10-10 VA 60 Hz cos phi 0.9 (at 20 °C) |
| Inrush Power In VA | 650-650 VA 50 Hz cos phi 0.9 (at 20 °C) 650-650 VA 60 Hz cos phi 0.9 (at 20 °C) |
| Maximum Operating Rate | 1200 cyc/h 55 °C |
| Motor Power Kw | 90 kW at 220...230 V AC 50/60 Hz (AC-3) 160 kW at 380...400 V AC 50/60 Hz (AC-3) 160 kW at 415 V AC 50/60 Hz (AC-3) 185 kW at 440 V AC 50/60 Hz (AC-3) 200 kW at 500 V AC 50/60 Hz (AC-3) 250 kW at 660...690 V AC 50/60 Hz (AC-3) |
| Operating Time | 40...65 ms on closing 100...170 ms on opening |
| Power Dissipation Per Pole | 27 W AC-3 31 W AC-1 |
| Rated Breaking Capacity | 2400 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 2200 A 40 °C - 10 s for power circuit |
| Device short name | LC1E |
| Depth | 219 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 206 mm |
| Overvoltage Category | III |
| width | 213 mm |
| Pollution degree | 3 |
| Utilisation category | AC-1 AC-3 |
| Operating altitude | 3000 m without derating |
| Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
| [Uc] Control Circuit Voltage | 220 V AC 50 Hz |
| [Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
| Brand | Schneider Electric |
| Height | 25 |
| Length | 32 |
| Width | 25.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













