Schneider Electric EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 380 V AC coil

LC1E3201Q5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 380 V AC coil

Product Details

Net weight 0.45 kg
Product or Component Type contactor
[Uc] Control Circuit Voltage 380 V AC 50 Hz
Pole Contact Composition 3 NO
Mechanical Durability 8000000 cycles
Protective Treatment TH (pollution degree 3) conforming to IEC 60068-2-30 test Db
Insulation Resistance > 10 MOhm for control circuit
Minimum Switching Current 5 mA for control circuit
Minimum Switching Voltage 17 V for control circuit
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
Poles Description 3P
Average Impedance 2.5 mOhm - Ith 50 A 50 Hz for power circuit
Auxiliary Contact Composition 1 NC
Contactor Application motor control,resistive load
Standards IEC 60947-4-1,IEC 60947-5-1,IEC 60947-1
Mechanical Robustness vibrations contactor open (1.5 Gn, 5...300 Hz),vibrations contactor closed (3 Gn, 5...300 Hz),shocks contactor closed (10 Gn for 11 ms),shocks contactor open (6 Gn for 11 ms)
Associated Fuse Rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1,63 A gG at <= 690 V coordination type 1 for power circuit
Mounting support DIN rail,plate
Control Circuit Type AC at 50 Hz
Electrical Durability 1000000 cycles AC-3,350000 cycles AC-1
Heat Dissipation 2-3 W for control circuit
Operating Time 12...22 ms on closing,4...19 ms on opening
Power Dissipation Per Pole 2 W AC-3,5 W AC-1
Rated Breaking Capacity 256 A at 440 V for power circuit conforming to IEC 60947
Device short name LC1E
Depth 86 mm
Height 84 mm
Overvoltage Category III
width 56 mm
Pollution degree 3
Utilisation category AC-1,AC-3
Operating altitude 3000 m without derating
Non-Overlap Time 1.5 ms on energisation guaranteed between NC and NO contact,1.5 ms on de-energisation guaranteed between NC and NO contact
Range EasyPact
IP degree of protection IP2X conforming to IEC 60529
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 380 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.