calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
EasyPact MVS - motor-mechanism - MCH - 200..240 V AC
- Description
- Specifications
- Reviews
Description
This is a motor mechanism (MCH) for drawout Masterpact NW circuit breakers. It allows remote opening or closing operations. It can be used for automatic source changeover. The control voltage is 200-240 VAC 50/60 Hz, and the charging time is less than 4s. It is equipped with a limit switch contact (CH) that signals the charged position of the mechanism.
Overview
| Product or Component Type | Gear motor mechanism MCH |
|---|---|
| [Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
| Control Type | Motor mechanism |
| Maximum Charging Time | 4 s |
| Range Compatibility | Masterpact (MasterPact NW) circuit breaker |
| Device short name | Gear motor MCH |
| Device Application | Automatic spring charging |
| Brand | Schneider Electric |
| Height | 12.5 |
| Length | 22.9 |
| Width | 13 |
Reviews
Description
This is a motor mechanism (MCH) for drawout Masterpact NW circuit breakers. It allows remote opening or closing operations. It can be used for automatic source changeover. The control voltage is 200-240 VAC 50/60 Hz, and the charging time is less than 4s. It is equipped with a limit switch contact (CH) that signals the charged position of the mechanism.
Overview
| Product or Component Type | Gear motor mechanism MCH |
|---|---|
| [Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
| Control Type | Motor mechanism |
| Maximum Charging Time | 4 s |
| Range Compatibility | Masterpact (MasterPact NW) circuit breaker |
| Device short name | Gear motor MCH |
| Device Application | Automatic spring charging |
| Brand | Schneider Electric |
| Height | 12.5 |
| Length | 22.9 |
| Width | 13 |