
calcActive())">
EasyPact MVS - Circuit breaker, 3 Poles, 2000A, 50kA, MF, ET2, fixed, manual, with Ampere Meter
MVS20N3MF2A
Rp 57.623.486
Rp 38.319.618
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS20N3MF2A
EasyPact MVS - Circuit breaker, 3 Poles, 2000A, 50kA, MF, ET2, fixed, manual, with Ampere Meter
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Circuit breaker, 3 Poles, 2000A, 50kA, MF, ET2, fixed, manual, with Ampere Meter
Rp 57.623.486
Rp 38.319.618
Description
EasyPact MVS20 is a 2000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With a manual operating mechanism(ACB/SD), and a basic trip unit with a display. It provides basic protection(LI), the breaking capacity(Icu) is 50kA@220…440V, and completed selectivity Ics=100%Icu. This version object is 3poles fixed installation mode. The final product conformed with the IEC60947-2 standard, and pollution degree 4 level as IEC60664-1. The cables can be rear-connected with the supply horizontally or vertically, and attached with optional accessories inside the slots. The chassis locking is connected or disconnected, also OFF-position locking by keylock. This size is 352mm in height,422mm in width, and 297mm in depth.
Product Details
Product ID | MVS20N3MF2A |
---|---|
Net weight | 40 kg |
Product or Component Type | circuit breaker |
Control Type | Manually operated |
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
[In] Rated Current | 2000 A at 40 °C |
Ambient air temperature for operation | -5…70 °C |
Breaking Capacity | 50 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | Fixed |
Length | 29.7 |
Mechanical Durability | 20000 cycles (with maintenance) conforming to IEC 60947-2 10000 cycles (without maintenance) conforming to IEC 60947-2 |
Poles Description | 3P |
Network frequency | 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 105 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Contact Position Indicator | Yes |
Current Sensor Rating Range | 400/2000 A |
Instantaneous Pick-up Adjustment Type Li | Adjustable 9 settings |
Long Time Delay Adjustment Type | Adjustable 9 settings |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Lr | Adjustable 9 settings |
Thermal Memory | 20 minutes before and after tripping |
Zone Selective Interlocking ZSI | With |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Name | MVS20N |
[Uimp] Rated Impulse Wthstand Voltage | 12 kV conforming to IEC 60947-2 |
Standards | IEC 60947-2 |
Device Application | Distribution |
[Ics] Rated service breaking capacity | 50 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | Category B: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
Category B: 4000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2 |
Device short name | MVS20N |
Network type | AC |
Protected poles description | 3P 3d |
Range | EasyPact |
Trip unit name | ET2I |
[tr] Long-time delay adjustment range | 0.5…24 s at 6 x Ir |
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz conforming to IEC 60947-2 |
Location Of Connection | Rear |
Height | 352 mm |
Depth | 297 mm |
width | 422 mm |
Ambient air temperature for storage | -40…85 °C without control unit -25…85 °C with control unit |
IP degree of protection | IP40 |
Utilisation category | Category B |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Mounting support | Base plate Rail |
[Icw] rated short-time withstand current | 50 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 42 kA (1 s) at 690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA (3 s) at 440/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Protection Type | Instantaneous short-circuit protection Overload protection (long time) |
Brand | Schneider Electric |
Height | 35.2 |
Width | 42.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account