calcPageSize())"
/>
calcActive())">
EasyPact MVS - Air Circuit Breaker, 3 Poles, 4000A, 50kA, Manual Fixed, ETA 2.0A
MVS40N3MF2A
Rp 147.218.967
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
MVS40N3MF2A
EasyPact MVS - Air Circuit Breaker, 3 Poles, 4000A, 50kA, Manual Fixed, ETA 2.0A
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Air Circuit Breaker, 3 Poles, 4000A, 50kA, Manual Fixed, ETA 2.0A
Rp 147.218.967
Product Details
| Product or Component Type | circuit breaker |
|---|---|
| Trip Unit Technology | Electronic |
| [In] Rated Current | 4000 A at 40 °C |
| Mounting Mode | Fixed |
| Device short name | MVS40N |
| Range | EasyPact |
| Trip unit name | ET2I |
| Device Application | Distribution |
| Mounting support | Rail, Base Plate |
| Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account