
calcActive())">
EasyPact MVS - Air Circuit Breaker 3 Poles, 1600A, 50kA, MF, ET2, Fixed, Manual with Current Metering
MVS16N3MF2A
Rp 51.482.466
Rp 34.235.840
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS16N3MF2A
EasyPact MVS - Air Circuit Breaker 3 Poles, 1600A, 50kA, MF, ET2, Fixed, Manual with Current Metering
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Air Circuit Breaker 3 Poles, 1600A, 50kA, MF, ET2, Fixed, Manual with Current Metering
Rp 51.482.466
Rp 34.235.840
Description
The EasyPact MVS08 is an 1600A circuit breaker suitable for 690V AC@50/60Hz applications, featuring a manually operating mechanism, trip unit with current metering, 50kA@220…440V breaking capacity, completed selectivity Ics=100%Icu, 3-pole fixed installation mode, rear cable connection, pollution degree 4 level, keylock OFF-position locking, and a compact size of 352mm height, 422mm width, and 297mm depth, conforming to IEC60947-2 standards.
Product Details
Net weight | 40 kg |
---|---|
Product or Component Type | circuit breaker |
Control Type | Manually operated |
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
[In] Rated Current | 1600 A at 40 °C |
Control Type | Manually Operated |
Breaking Capacity | 50 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Device short name | MVS16N |
Range | EasyPact |
Trip unit name | ET2I |
Standards | IEC 60947-2 |
Height | 352 mm |
width | 422 mm |
IP degree of protection | IP40 |
Product Certifications | GOST|CCC|IEC|CCS |
Depth | 297 mm |
Device Application | Distribution |
Mounting support | Rail|Base plate |
Mounting location | Rear |
Brand | Schneider Electric |
Height | 35.2 |
Length | 29.7 |
Width | 42.2 |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account