calcPageSize())"
/>
calcActive())">
EasyPact EZC circuit breaker EZC100F - TMD - 80 A - 3 poles 3d
EZC100F3080
Rp 1.262.237
Rp 579.177
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZC100F3080
EasyPact EZC circuit breaker EZC100F - TMD - 80 A - 3 poles 3d
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact EZC circuit breaker EZC100F - TMD - 80 A - 3 poles 3d
Rp 1.262.237
Rp 579.177
Description
Product Details
| Weight (in Kg) | 0.81 |
|---|---|
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 14 |
| Mechanical Durability | 8500 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 80-80 A at 50 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | F |
| Downside Connection | front |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2 250 V DC conforming to IEC 60947-2 |
| Product Name | EasyPact EZC |
| Poles description | 3P |
| protection_type | short-circuit protection overload protection |
| Standards | JIS C8201-2-2 EN/IEC 60947-2 EN/IEC 60947-1 GB/T 14048.2 |
| Device Application | distribution |
| Range of Product | EasyPact |
| [Ics] Rated service breaking capacity | 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 2.5 kA at 125 V DC conforming to IEC 60947-2 2.5 kA at 250 V DC conforming to IEC 60947-2 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Connection pitch | 25 mm |
| Device short name | Easypact EZC100F |
| Network type | AC DC |
| Pollution degree | 3 conforming to IEC 60664-1 3 conforming to IEC 947-1 |
| Protected poles description | 3t |
| Range | EasyPact |
| Trip unit name | TM-D |
| Neutral protection setting | without protection |
| Local Signalling | positive contact indication |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Circuit breaker name | Easypact EZC100F |
| Height | 130 mm |
| Depth | 60 mm |
| width | 75 mm |
| Market segment | small commercial |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Ambient air temperature for storage | -35-85 °C |
| Compatibility code | EZC100 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to IEC 60947-2 |
| Brand | Schneider Electric |
| Height | 9.5 |
| Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













