calcPageSize())"
/>
calcActive())">
EasyPact CVS - CVS400N TM400D circuit breaker - 3P/3d
LV540316
Rp 8.078.081
Rp 3.975.223
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV540316
EasyPact CVS - CVS400N TM400D circuit breaker - 3P/3d
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact CVS - CVS400N TM400D circuit breaker - 3P/3d
Rp 8.078.081
Rp 3.975.223
Description
Product Details
| Weight (in Kg) | 4.916 |
|---|---|
| Net weight | 4.7 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 28.7 |
| Mechanical Durability | 15000 cycles |
| Network frequency | 50/60 Hz |
| Thermal Protection Adjustment Range | 280-400 A |
| Trip Unit Rating | 400-400 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | N |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 5...10 x In |
| Instantaneous Pick-up Adjustment Type Li | adjustable |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| Product Name | EasyPact CVS |
| Connections Terminals | screw connection |
| Poles description | 3P |
| protection_type | short-circuit protection (magnetic) overload protection (thermal) |
| Standards | EN 60947-2 IEC 60947-2 |
| Product Certifications | GOST IEC |
| Device Application | distribution |
| Range of Product | EasyPact CVS400...630 |
| [Ics] Rated service breaking capacity | 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 6000 cycles 415 V In conforming to IEC 60947-2 |
| Connection pitch | 45 mm |
| Device short name | CVS400N |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | EasyPact |
| Trip unit name | TM-D |
| Height | 255 mm |
| Depth | 110 mm |
| width | 140 mm |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | CVS400 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 |
| Utilisation category | category A |
| Brand | Schneider Electric |
| Height | 14.8 |
| Width | 15.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













