EasyPact CVS - CVS250B TM250D circuit breaker - 3P/3d
SKU :
LV525303
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 3.751.745
Rp 1.846.233
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EasyPact CVS - CVS250B TM250D circuit breaker - 3P/3d
Rp 3.751.745
Rp 1.846.233
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Weight (in Kg) | 1.935 |
|---|---|
| Net weight | 2 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 19 |
| Mechanical Durability | 20000 cycles |
| Network frequency | 50/60 Hz |
| Thermal Protection Adjustment Range | 175-250 A |
| Trip Unit Rating | 250-250 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | B |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 2500 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| Product Name | EasyPact CVS |
| Connections Terminals | screw connection |
| Poles description | 3P |
| protection_type | short-circuit protection (magnetic) overload protection (thermal) |
| Standards | IEC 60947-2 EN 60947-2 |
| Product Certifications | IEC GOST |
| Device Application | distribution |
| Range of Product | EasyPact CVS100...250 |
| [Ics] Rated service breaking capacity | 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 10000 cycles 415 V In conforming to IEC 60947-2 |
| Connection pitch | 35 mm |
| Device short name | CVS250B |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | EasyPact |
| Trip unit name | TM-D |
| Height | 161 mm |
| Depth | 86 mm |
| width | 105 mm |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | CVS250 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 |
| Utilisation category | category A |
| Brand | Schneider Electric |
| Height | 11 |
| Width | 14 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Weight (in Kg) | 1.935 |
|---|---|
| Net weight | 2 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 19 |
| Mechanical Durability | 20000 cycles |
| Network frequency | 50/60 Hz |
| Thermal Protection Adjustment Range | 175-250 A |
| Trip Unit Rating | 250-250 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | B |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 2500 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Upside Connection | front |
| Product Name | EasyPact CVS |
| Connections Terminals | screw connection |
| Poles description | 3P |
| protection_type | short-circuit protection (magnetic) overload protection (thermal) |
| Standards | IEC 60947-2 EN 60947-2 |
| Product Certifications | IEC GOST |
| Device Application | distribution |
| Range of Product | EasyPact CVS100...250 |
| [Ics] Rated service breaking capacity | 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 10000 cycles 415 V In conforming to IEC 60947-2 |
| Connection pitch | 35 mm |
| Device short name | CVS250B |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | EasyPact |
| Trip unit name | TM-D |
| Height | 161 mm |
| Depth | 86 mm |
| width | 105 mm |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | CVS250 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 |
| Utilisation category | category A |
| Brand | Schneider Electric |
| Height | 11 |
| Width | 14 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













