calcPageSize())"
/>
calcActive())">
EasyPact CVS - CVS100N circuit breaker - 3P/3d
LV510474
Rp 2.996.501
Rp 1.474.578
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV510474
EasyPact CVS - CVS100N circuit breaker - 3P/3d
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact CVS - CVS100N circuit breaker - 3P/3d
Rp 2.996.501
Rp 1.474.578
Description
Product Details
| Weight (in Kg) | 1.79 |
|---|---|
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 19 |
| Mechanical Durability | 30000 cycles |
| Network frequency | 50/60 Hz |
| Thermal Protection Adjustment Range | 0-50 A |
| Trip Unit Rating | 50-50 A at 40 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | N |
| Contact Position Indicator | yes |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 500 A |
| Instantaneous Pick-up Adjustment Type Li | fixed |
| Long Time Delay Adjustment Type | fixed |
| Long Time Pick-up Adjustment Range | 0.7...1 x In |
| Long Time Pick-up Adjustment Type Lr | adjustable |
| Short-Time Delay Adjustment Type | fixed |
| Upside Connection | front |
| Product Name | EasyPact CVS |
| Connections Terminals | screw connection |
| Poles description | 3P |
| protection_type | short-circuit protection (magnetic) overload protection (thermal) |
| Standards | EN 60947-2 IEC 60947-2 |
| Product Certifications | IEC GOST |
| Device Application | distribution |
| Range of Product | EasyPact CVS100...250 |
| [Ics] Rated service breaking capacity | 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 80 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
| Connection pitch | 35 mm |
| Device short name | CVS100N |
| Network type | AC |
| Protected poles description | 3D |
| Range | EasyPact |
| Trip unit name | TM-D |
| Height | 161 mm |
| Depth | 86 mm |
| width | 105 mm |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | CVS100 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 |
| Utilisation category | category A |
| Brand | Schneider Electric |
| Height | 14 |
| Width | 11.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













