calcPageSize())"
/>
EasyLogic PM2220 - Power & Energy meter - up to 15th H - LCD - RS485 - class 1
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
EasyLogic PM2220 - Power & Energy meter - up to 15th H - LCD - RS485 - class 1
Description
This device is a panel mount or flush mount power meter with a 96mm by 96mm bezel size having backlit LCD display of 128 by 128 pixels. The meter measures active energy as per accuracy class Class 1.0 complying to IEC 62053-21 standard with sampling rate of 64 samples per cycle. Able to measures all three vectors of power and energy such as Active, Apparent & Reactive beside Voltages, Current, Frequency and Power Factor. Plus the total Harmonic Distortion and Individual harmonics up to 15th Harmonic order. The meter will function in either 50Hz or 60Hz network frequency and accepts universal control power voltages ranging from 44 to 300 V Line to Neutral AC or DC voltages. Rated current for this meter is either 1A or 5A input. it supports up to 13 different types of wiring schemes under Single Phase, Two Phase or Three Phase configuration types. The range of measurement voltage between Phases is 35 to 480 V Line to Line AC at 45 to 65 Hz while it is 20 to 277 V between Line and Neutral. It is having RS485 communication port over Modbus RTU protocol. Product dimensions are as follows: width 3.78 in (96 mm), depth 2.16 in (54 mm), height 3.78 in (96 mm) and product weight 10.58 oz (300 g).
Product Details
| Weight (in Kg) | 0.27 |
|---|---|
| Net weight | 300 g |
| Product or Component Type | power meter |
| [Us] rated supply voltage | 44...277 V AC 45...65 Hz +/- 10 % 44...277 V DC +/- 10 % |
| [In] Rated Current | 1 A 5 A |
| Control Type | 4 x button |
| Material | polycarbonate |
| Service Life | 7 year(s) |
| Electrical Insulation Class | double insulation class II |
| Network frequency | 50 Hz 60 Hz |
| Display colour | monochrome |
| Display Resolution | 128 x 128 pixels |
| Frequency Measurement Range | 45-65 Hz |
| Refresh Time | configurable from 1 to 60 min |
| Sampling Rate | 64 samples/cycle |
| Tamperproof Of Settings | protected by access code |
| [IP] Degree of Protection | IP54 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
| Connections Terminals | current transformer: screw connection (bottom) 6 voltage inputs: screw connection (top) 4 |
| Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
| Ambient air temperature for operation | -10-60 °C |
| Product Certifications | CE conforming to IEC 61010-1 cULus conforming to UL 61010-1 cULus conforming to CSA C22.2 No 61010-1 RCM EAC C-Tick |
| Accuracy Class | class 1 active energy conforming to IEC 62053-21 class 1 reactive energy conforming to IEC 62053-24 class 5 harmonic distorsion (I THD & U THD) |
| Depth | 76.09 mm total: 61.64 mm embedded: |
| Flame Retardance | V-0 conforming to UL 94 |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 emission tests conforming to FCC part 15 class A |
| Type Of Measurement | apparent power min/max, total active and reactive power min/max, total current min/max, avg voltage min/max, avg frequency min/max, avg total current harmonic distortion THD (I) per phase total voltage harmonic distortion THD (U) per phase power factor min/max, avg apparent energy total active and reactive energy total |
| Measurement Category | category III 480-480 V category II 480-600 V |
| Metering Type | active, reactive, apparent energy (signed, four quadrant) current I, I1, I2, I3 peak demand currents peak demand power PM, QM, SM unbalance current active power P, P1, P2, P3 reactive power Q, Q1, Q2, Q3 demand power P, Q, S voltage U, U21, U32, U13, V, V1, V2, V3 apparent power S, S1, S2, S3 calculated neutral current |
| Analogue Input Type | current (impedance <= 0.3 mOhm) voltage (impedance > 5 MOhm) |
| Device Application | power monitoring sub billing |
| Display type | backlit LCD |
| Measurement current | 5-6000 mA |
| Measurement voltage | 35-480 V AC 50/60 Hz between phases 20-277 V AC 50/60 Hz between phase and neutral 480-999000 V AC 50/60 Hz with external VT |
| Local Signalling | red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh) green LED: module operation and integrated communication |
| Communication Port Support | screw terminal block: RS485 |
| Measurement Accuracy | apparent power +/- 1 % active energy +/- 1 % reactive energy +/- 1 % active power +/- 1 % voltage +/- 0.5 % power factor +/- 0.01 current +/- 0.5 % frequency +/- 0.05 % |
| Information Displayed | demand current (past value) demand current (present value) demand power (past value) demand power (present value) voltage current frequency energy consumption harmonic distortion power factor active power apparent power reactive power unbalanced in % harmonic amplitude |
| Communication Service | remote monitoring |
| Cybersecurity | enable/disable communication ports |
| Data Recording | time stamping min/max for 8 parameters |
| Power quality analysis | total harmonic distortion up to the 15th harmonic |
| Provided equipment | 1 x installation guide |
| User Language | Spanish French english Russian Portuguese German Chinese |
| Range | EasyLogic |
| Ambient air temperature for storage | -25-70 °C |
| Compatibility code | PM2220 |
| Device short name | PM2220 |
| Mounting support | framework |
| Pollution degree | 2 |
| Relative humidity | 5-95 % at 50-50 °C |
| Overvoltage Category | III |
| Operating altitude | <= 2000 m |
| Maximum power consumption in VA | 6 VA at 277 V AC |
| Maximum Power Consumption In W | 3.3 W (power lines (AC)) 2 W at 277 V (power lines (DC)) |
| Mounting position | vertical |
| Function Available | real time clock |
| Brand | Schneider Electric |
| Height | 11.8 |
| Length | 12 |
| Width | 8.8 |