calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
EasyLogic - Digital Panel Meter DM1000 - Voltmeter - single phase
- Description
- Specifications
- Documents
- Reviews
Description
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This is a single phase voltmeter digital panel meter. It offers a direct reading with auto scaling of values. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Overview
| Weight (in Kg) | 0.25 |
|---|---|
| Device Mounting | flush |
| Net weight | 160 g |
| Product or Component Type | voltmeter |
| Colour | black |
| [Us] rated supply voltage | 100...230 V AC +/- 20 % 100...230 V DC +/- 20 % |
| Control Type | selector switch built-in |
| Supply Frequency | 50/60 Hz +/- 5 Hz |
| Type Of Installation | indoor |
| Network frequency | 60 Hz 50 Hz |
| Display Digits | 4 |
| Full Scale Display | 999.9 |
| [IP] Degree of Protection | front panel: IP50 body: IP30 |
| Poles description | 1P + N |
| Ambient air temperature for operation | -10-60 °C |
| Standards | IEC 61326 |
| Product Certifications | CE conforming to IEC 61010-1 |
| Depth | 38 mm |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 electrostatic discharge conforming to IEC 61000-4-2 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 harmonics conforming to IEC 61000-3-2 limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 |
| Type Of Measurement | voltage |
| Measurement Category | category III |
| Analogue Input Type | voltagesingle phase |
| Cut-Out Dimensions | 92 x 92 mm |
| Device Application | test laboratories load control GenSet |
| Display type | LED |
| Measurement voltage | 25-277 V AC phase to neutral, 50/60 Hz +/- 5 Hz 44-480 V AC phase to phase, 50/60 Hz +/- 5 Hz |
| Range | EasyLogic |
| Ambient air temperature for storage | -25-70 °C |
| Device short name | DM1210 |
| Mounting support | panel |
| Pollution degree | 2 |
| Relative humidity | 5-95 % |
| Maximum power consumption in VA | 3 VA at 230 V AC |
| Brand | Schneider Electric |
| Height | 8.6 |
| Length | 12.4 |
| Width | 11.2 |
Documents
Reviews
Description
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This is a single phase voltmeter digital panel meter. It offers a direct reading with auto scaling of values. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Overview
| Weight (in Kg) | 0.25 |
|---|---|
| Device Mounting | flush |
| Net weight | 160 g |
| Product or Component Type | voltmeter |
| Colour | black |
| [Us] rated supply voltage | 100...230 V AC +/- 20 % 100...230 V DC +/- 20 % |
| Control Type | selector switch built-in |
| Supply Frequency | 50/60 Hz +/- 5 Hz |
| Type Of Installation | indoor |
| Network frequency | 60 Hz 50 Hz |
| Display Digits | 4 |
| Full Scale Display | 999.9 |
| [IP] Degree of Protection | front panel: IP50 body: IP30 |
| Poles description | 1P + N |
| Ambient air temperature for operation | -10-60 °C |
| Standards | IEC 61326 |
| Product Certifications | CE conforming to IEC 61010-1 |
| Depth | 38 mm |
| Height | 96 mm |
| width | 96 mm |
| Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 electrostatic discharge conforming to IEC 61000-4-2 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 harmonics conforming to IEC 61000-3-2 limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 |
| Type Of Measurement | voltage |
| Measurement Category | category III |
| Analogue Input Type | voltagesingle phase |
| Cut-Out Dimensions | 92 x 92 mm |
| Device Application | test laboratories load control GenSet |
| Display type | LED |
| Measurement voltage | 25-277 V AC phase to neutral, 50/60 Hz +/- 5 Hz 44-480 V AC phase to phase, 50/60 Hz +/- 5 Hz |
| Range | EasyLogic |
| Ambient air temperature for storage | -25-70 °C |
| Device short name | DM1210 |
| Mounting support | panel |
| Pollution degree | 2 |
| Relative humidity | 5-95 % |
| Maximum power consumption in VA | 3 VA at 230 V AC |
| Brand | Schneider Electric |
| Height | 8.6 |
| Length | 12.4 |
| Width | 11.2 |