
EasyCan Capacitor - 20/24 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyCan Capacitor - 20/24 kvar - 400 V - 50/60Hz
Incl. Tax
Incl. Tax
Description
EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 18.1 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 2.3 kg.
Product Details
Weight (in Kg) | 2.27 |
---|---|
Net weight | 2.3 kg |
Product or Component Type | standard duty capacitor |
Rated Voltage | 380-415 V AC 50/60 Hz |
Ambient air temperature for operation | -25-55 °C |
Series Name | EasyLogic PFC Capacitor |
Service Life In Hours | 100000 h |
Diameter | 90 mm |
Type Of Installation | indoor installation |
[imp] Maximum Permanent Current | 1.5 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 5000 |
Network frequency | 50/60 Hz |
Network Harmonic Content | <= 10 % |
Power Losses | < 0.5 W/kVAr |
Temperature Class | D |
Product Name | EasyLogic PFC Capacitor |
Product Hover Image | no_selection |
Standards | IEC 60831-2 IEC 60831-1 |
Reactive Power Rating | 18.1 kvar 380 V 50 Hz 21.7 kvar 380 V 60 Hz 20 kvar 400 V 50 Hz 24 kvar 400 V 60 Hz 21.5 kvar 415 V 50 Hz 25.8 kvar 415 V 60 Hz |
Impregnation material | non-PCB soft PUR resin biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s <= 660 V - 3 kV AC between terminal and container for 10 s >= 660 V - 6 kV AC between terminal and container for 10 s |
Range | EasyLogic |
Connections - Terminals | ClampTite terminal |
Height | 308 mm |
IP degree of protection | IP20 |
Relative humidity | 95-95 % |
Inrush current | 200 x In |
Operating altitude | 2000 m |
Brand | Schneider Electric |