
Easy Rack PDU, Switched, 0U, 3 Phase, 11kW, 230V, 16A, 21 C13 and 6 C19 outlets, IEC60309 3P + N + PE inlet
Product Details
Net weight | 6.2 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 62 mm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...3000 m |
Power cable length | 2 m |
Input current limits | 16 mA |
Output voltage | 230 V |
Main Input Voltage | 400 V 3 phases |
Load capacity | 11 kW |
Input Connection Type | IEC 60309 16A 3P + N + PE |
Number of power socket outlets | 21 IEC 60320 C13<br>6 IEC 60320 C19 |
Product certifications | CE<br>EAC<br>RCM<br>TÜV |
Height | 1794 mm |
Plug standard | IEC 60309 |
Mounting position | vertical |
Colour | black |
PDU type | switched |
Mounting location | side |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-15000 m |