
Easy Rack PDU, Metered Outlet, 0U, 3 Phase, 22kW, 230V, 32A, 18 C13 and 6 C19 outlets, IEC60309 3P + N + PE inlet
Product Details
Net weight | 8.68 kg |
---|---|
Relative humidity | 5-95 % |
Communication network type | 10/100BASE-T |
Depth | 56 mm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...3000 m |
Provided equipment | installation guide rack mounting brackets safety guide |
Power cable length | 3 m |
Max line current | 32 A |
[In] rated current | 32 A |
Input current limits | 32 A |
Number of rack unit | 0U |
Output voltage | 230 V |
Cable length | 3 m |
Main Input Voltage | 400 V 3 phases |
Load capacity | 22000 VA |
Input Connection Type | IEC 60309 32A 3P + N + PE |
Number of power socket outlets | 18 IEC 60320 C13 10 A<br>6 IEC 60320 C19 16 A |
Product certifications | CE<br>EAC<br>RCM<br>TÜV<br>UKCA |
Height | 1800 mm |
Plug standard | IEC 60309 |
Protection type | circuit breaker |
Mounting position | vertical |
Mounting mode | not rack-mountable |
Colour | black |
PDU type | metered outlet |
Mounting location | side |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Storage Relative Humidity | 5-95 % |
USB compatible | No |
Communication port protocol | SNMP |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-15000 m |