
Easy Rack PDU, Basic, 1U, 1 Phase, 2.3kW, 230V, 10A, 6 SCHUKO and 1 C13 outlets, IEC60320 C14 inlet
Product Details
Net weight | 0.6 kg |
---|---|
Depth | 44.4 mm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | installation guide toolless mounting kit rack mounting brackets |
Input current limits | 10 A |
Number of rack unit | 1U |
Output voltage | 200...240 V |
Cable length | 2.5 m |
Main Input Voltage | 200...240 V |
Load capacity | 2300 VA |
Input Connection Type | IEC 320 C14 10A |
Number of power socket outlets | 6 Schuko CEE 7 10 A<br>1 IEC 320 C13 10 A |
Product certifications | CE |
Height | 44.4 mm |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
PDU type | basic |
Mounting location | front<br>rear |
Mounting preference | no preference |
Number of input connectors | 1 |
Storage Relative Humidity | 5-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |