Easy Harmony XB2 Illuminated Push Button Green Metal 22mm 24V AC DC, 1NO
SKU :
XB2BW33B1C
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 189.977
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy Harmony XB2 Illuminated Push Button Green Metal 22mm 24V AC DC, 1NO
Rp 189.977
- Specifications
- Reviews
Overview
| Weight (in Kg) | 0.12 |
|---|---|
| Product or Component Type | illuminated push-button |
| Product Or Component Type | Complete illuminated push-button |
| Cap/Operator Or Lens Colour | green |
| Control Station Composition | 1 flush push-button, red 1 NC O marking |
| Range of Product | Easy Harmony XB2 |
| Depth | 74.5 mm |
| Height | 30 mm |
| width | 40 mm |
| Length | 10 |
| Product or component type | Complete illuminated push-button |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Width | 7 |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Brand | Schneider Electric |
| Height | 5.5 |
| Product Hover Image | /x/b/xb2bw33b1c_1.png |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.12 |
|---|---|
| Product or Component Type | illuminated push-button |
| Product Or Component Type | Complete illuminated push-button |
| Cap/Operator Or Lens Colour | green |
| Control Station Composition | 1 flush push-button, red 1 NC O marking |
| Range of Product | Easy Harmony XB2 |
| Depth | 74.5 mm |
| Height | 30 mm |
| width | 40 mm |
| Length | 10 |
| Product or component type | Complete illuminated push-button |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Width | 7 |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Complete illuminated push-button | |
| Brand | Schneider Electric |
| Height | 5.5 |
| Product Hover Image | /x/b/xb2bw33b1c_1.png |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By
Izzati Hasanah