Schneider Easy Harmony XB2 Complete Selector Switch, black metal 22mm, 2 positions, stay put, 1NO
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Easy Harmony XB2 Complete Selector Switch, black metal 22mm, 2 positions, stay put, 1NO
Incl. Tax
Incl. Tax
Description
This complete selector switch provides an ergonomic interface for controlling your marchine. It is easily installed and into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its clear color. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
Show Accessory | No |
---|---|
Weight (in Kg) | 0.085 |
Operator Profile | Black standard handle |
Cap/Operator Or Lens Colour | black |
Bezel Material | Chromium plated metal |
Range of Product | Easy Harmony XB2 |
Depth | 70 mm |
Height | 30 mm |
width | 40 mm |
Product or component type | Complete selector switch |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb2bd21c.png |