calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Easy Harmony XA2 - Red flush complete illum push-button - Ø22 - flush - 24V AC/DC - 1NO
- Description
- Specifications
- Documents
- Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular illuminated flush red pushbutton. This pushbutton operates with a spring return / impulse mechanism. This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines. It has 1 NO contact with slow-break operation. This pushbutton has a 24V AC/DC rating. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Overview
| Net weight | 0.056 kg |
|---|---|
| Operating Position | any position |
| [us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz |
| Product or Component Type | complete illuminated push-button |
| Product Or Component Type | complete illuminated push-button |
| Contact Operation | slow-break |
| Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
| Mechanical Durability | 1500000 cycles |
| Operator Profile | red flush |
| Protective Treatment | TC |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 10000 h |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 19-26 V AC/DC |
| Type Of Operator | spring return |
| Bulb Base | BA 9s |
| Contacts Type and Composition | 1 NO |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| Bezel Material | plastic |
| IK Degree Of Protection | IK03 conforming to IEC 60529 |
| Light Source | LED |
| Ambient air temperature for operation | -25-55 °C |
| Product Certifications | CCC CE |
| [ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XA2E |
| Connections - Terminals | Faston terminals, connection size: 6.3 mm screw clamp terminals, clamping capacity: 1 x 0.5 mm² screw clamp terminals, clamping capacity: 1 x 2.5 mm² screw clamp terminals, clamping capacity: 2 x 1.5 mm² |
| Device short name | XA2 |
| Electrical Durability | 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
| Fixing Mode | fixing nut recommended torque: 2.2 N.m (Us +/- 10 %) |
| IP degree of protection | IP65 |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | GB 14048.1 GB 14048.5 IEC 60947-1 IEC 60947-5-1 |
| Tightening Torque | 0.8-0.8 N.m |
| Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 74.5 mm |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | < 20 mA |
| [Ith] Conventional Free Air Thermal Current | 10:00 AM |
| Length | 16 |
| [Us] rated supply voltage | 24 V AC/DC 50/60 Hz |
| Contacts Type and Composition | 1 NO |
| Width | 11 |
| Brand | Schneider Electric |
| Height | 4 |
| Product Hover Image | /x/a/xa2ew34b1.jpg |
Documents
Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular illuminated flush red pushbutton. This pushbutton operates with a spring return / impulse mechanism. This illuminated pushbutton with integral LED provides an ergonomic and visual interface for controlling machines. It has 1 NO contact with slow-break operation. This pushbutton has a 24V AC/DC rating. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Overview
| Net weight | 0.056 kg |
|---|---|
| Operating Position | any position |
| [us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz |
| Product or Component Type | complete illuminated push-button |
| Product Or Component Type | complete illuminated push-button |
| Contact Operation | slow-break |
| Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
| Mechanical Durability | 1500000 cycles |
| Operator Profile | red flush |
| Protective Treatment | TC |
| Sale Per Indivisible Quantity | 1 |
| Service Life | 10000 h |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
| Signalling Type | steady |
| Supply Voltage Limits | 19-26 V AC/DC |
| Type Of Operator | spring return |
| Bulb Base | BA 9s |
| Contacts Type and Composition | 1 NO |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| Bezel Material | plastic |
| IK Degree Of Protection | IK03 conforming to IEC 60529 |
| Light Source | LED |
| Ambient air temperature for operation | -25-55 °C |
| Product Certifications | CCC CE |
| [ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XA2E |
| Connections - Terminals | Faston terminals, connection size: 6.3 mm screw clamp terminals, clamping capacity: 1 x 0.5 mm² screw clamp terminals, clamping capacity: 1 x 2.5 mm² screw clamp terminals, clamping capacity: 2 x 1.5 mm² |
| Device short name | XA2 |
| Electrical Durability | 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
| Fixing Mode | fixing nut recommended torque: 2.2 N.m (Us +/- 10 %) |
| IP degree of protection | IP65 |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | GB 14048.1 GB 14048.5 IEC 60947-1 IEC 60947-5-1 |
| Tightening Torque | 0.8-0.8 N.m |
| Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
| Depth | 74.5 mm |
| Height | 42 mm |
| width | 30 mm |
| Current Consumption | < 20 mA |
| [Ith] Conventional Free Air Thermal Current | 10:00 AM |
| Length | 16 |
| [Us] rated supply voltage | 24 V AC/DC 50/60 Hz |
| Contacts Type and Composition | 1 NO |
| Width | 11 |
| Brand | Schneider Electric |
| Height | 4 |
| Product Hover Image | /x/a/xa2ew34b1.jpg |