Earth-leakage relay RH99M with manual reset - 0.03..30 A - 0..4.5 s - 240 V
Description
Product Details
Weight (in Kg) | 0.3 |
---|---|
Residual Earth-Leakage Sensitity Adjustment Type | Adjustable 9 settings |
[Ithe] Conventional Enclosed Thermal Current | 8 A |
Minimum Load | 10 mA at 12 V |
[us] Rated Supply Voltage | 220...240 V AC 50/60 Hz 55...110 % |
Reset | Manual reset |
Tamperproof Of Settings | Protected by sealable cover |
9 mm Pitches | 6 |
Product or Component Type | residual current protection relay |
Ambient air temperature for operation | -35…70 °C |
Range | VigiPacT |
Device short name | RH99M |
Mounting support | DIN rail |
Relay Application | Protection relay |
Earth-leakage protection class | Type A |
Earth-leakage sensitivity | 0.03…30 A |
Type Of Setting | Selector |
[Uimp] rated impulse withstand voltage | 8 kV |
Power Consumption in Va | 4 VA |
Earthing system | TN-S TT IT |
Ambient air temperature for storage | -55…85 °C |
Depth | 74 mm |
Electrical Shock Protection Class | Class II |
Electromagnetic Compatibility | Conducted and radiated emissions: , B Conducted radio-frequency immunity test: , 3 Electrostatic discharge immunity test: , 4 High-energy conducted susceptibility: , 4 Low-energy conducted susceptibility: , 4 Radiated susceptibility: , 3 |
Height | 81 mm |
IP degree of protection | IP40 on front face: conforming to EN/IEC 60529 IP30 on side parts: conforming to EN/IEC 60529 IP20 on connection terminals: conforming to EN/IEC 60529 IK07 conforming to EN 50102 |
Overvoltage Category | IV |
Tightening Torque | Auxiliary power supply: 0.6 N.m top Fault: 0.6 N.m bottom Relay test and fault reset: 0.25 N.m bottom Sensor: 0.25 N.m top Voltage presence: 0.6 N.m bottom |
width | 54 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Relative humidity | 95 % at 55 °C |
Wire stripping length | Auxiliary power supply: 7 mm for top connection Fault: 8 mm for bottom connection Relay test and fault reset: 5 mm for bottom connection Sensor: 5 mm for top connection Voltage presence: 8 mm for bottom connection |
Mechanical Robustness | Fire resistance conforming to IEC 60695-2-1 IK protection 2 joules: IK07 conforming to EN 50102 Vibrations 13.2...100 Hz: 0.7 g Vibrations 2...13.2 Hz: +/- 1 mm |
Type Of Measurement | Earth fault current internal measurement, range: 80...100 % |
Product Hover Image | /p/b/pb100429_se_1500x1500.jpg |