Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), Pg13.5, boot. pb

XY2CEDA290
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This XY2CED dual Emergency Stop Rope pull Switch is designed with a right hand side and a left hand side anchor point, allowing operator to trigger the stop of potentially dangerous machines at any point of its working area. It operates with two ropes each with a length between 35 and 100 meters. It has a Zamak body with a booted pushbutton reset, Nitrile bellows, no pilot light, and 2 normally open and 2 normally closed slow break contacts. Its B10D reliability data is 300 000. This emergency stop rope pull switch is suitable for woodworking machines, shears, conveyor systems, printing machines, textile machines, rolling mills, test laboratories, paint shops, surface treatment works, etc. Its IP66 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), Pg13.5, boot. pb
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.