
Double Sided Fixed Shelf for 2-Post Rack 250 lbs Black
Product Details
Net weight | 3.64 kg |
---|---|
Depth | 26 cm |
Provided equipment | installation guide mounting hardware |
Number of rack unit | 3U |
Additional specification | Shelving |
Standards | EIA-310D |
Height | 12.4 cm |
Mounting mode | not rack-mountable |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Permanent permissible load | 250 lb(US) static |