Double Pole Switch, Vivace, 20A, 250V, 2 gang, with neon indicator, white

KB32D20NE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Schneider Electric Vivace Double pole 1-way switch is with a power supply application and neon indication. A rocker is used for operating. The connection of the device is made with screw terminals. The device is of 2 gangs and 2 rockers. Its Ue-rated operating voltage is 250V and the rated current is 20A. The frequency is 50/60Hz. This device enables flush mounting. The dimension of the product is (W) 86mm x (H) 86mm x (D) 32mm. The Embedded depth is 20mm. The color of this device is White with a Glossy finish. It is made of polycarbonate material. The Operating temperature is from -5°C up to +40°C. It reaches an IP20 degree of protection. The Relative Humidity is from 0% to 95%. The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle. A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors. This device is compliant with IEC 60669-1, MS IEC 60669-1, and SS 227 standards.

Product Details

Range of Product Vivace
Range Vivace

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Double Pole Switch, Vivace, 20A, 250V, 2 gang, with neon indicator, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.