Domae ELCB / RCCB 2P, 25A, 30MA - DOMR01225
SKU :
DOMR01225
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 513.986
Rp 359.790
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Domae ELCB / RCCB 2P, 25A, 30MA - DOMR01225
Rp 513.986
Rp 359.790
- Specifications
- Documents
- Reviews
Overview
| Weight (in Kg) | 0.22 |
|---|---|
| Net weight | 180 kg |
| Product or Component Type | residual current circuit breaker (RCCB) |
| Control Type | toggle |
| Colour | white |
| Ambient air temperature for operation | -5-40 °C |
| Length | 8.5 |
| Mechanical Durability | 5000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz |
| Poles Description | 2P |
| Embedding Depth | 44 mm |
| 9 mm Pitches | 4 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50 Hz |
| Earth-Leakage Protection Time Delay | instantaneous |
| Neutral Position | left |
| Rated Conditional Short-Circuit Current | fuse: 6000 A |
| Surge Current | 250 A |
| Standards | IEC 61008-1 |
| Local Signalling | ON/OFF indication |
| Device Application | protection |
| Wire stripping length | 14 mm |
| [ui] Rated Insulation Voltage | 440 V AC 50 Hz |
| Electrical Durability | 2000 cycles |
| Network type | AC |
| Pollution degree | 2 |
| Connections - Terminals | tunnel type terminals (top or bottom) 1-35 mm² rigid tunnel type terminals (top or bottom) 1-25 mm² flexible |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Suitability for isolation | yes |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Rated breaking and making capacity | 3000 A |
| Depth | 76 mm |
| Device short name | RCCB |
| Tightening Torque | 3.5-3.5 N.m |
| Range | Domae |
| Ambient air temperature for storage | -40-60 °C |
| Height | 81 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 36 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 30 mA |
| Brand | Schneider Electric |
| Height | 8 |
| Width | 3.6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Weight (in Kg) | 0.22 |
|---|---|
| Net weight | 180 kg |
| Product or Component Type | residual current circuit breaker (RCCB) |
| Control Type | toggle |
| Colour | white |
| Ambient air temperature for operation | -5-40 °C |
| Length | 8.5 |
| Mechanical Durability | 5000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz |
| Poles Description | 2P |
| Embedding Depth | 44 mm |
| 9 mm Pitches | 4 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50 Hz |
| Earth-Leakage Protection Time Delay | instantaneous |
| Neutral Position | left |
| Rated Conditional Short-Circuit Current | fuse: 6000 A |
| Surge Current | 250 A |
| Standards | IEC 61008-1 |
| Local Signalling | ON/OFF indication |
| Device Application | protection |
| Wire stripping length | 14 mm |
| [ui] Rated Insulation Voltage | 440 V AC 50 Hz |
| Electrical Durability | 2000 cycles |
| Network type | AC |
| Pollution degree | 2 |
| Connections - Terminals | tunnel type terminals (top or bottom) 1-35 mm² rigid tunnel type terminals (top or bottom) 1-25 mm² flexible |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Suitability for isolation | yes |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Rated breaking and making capacity | 3000 A |
| Depth | 76 mm |
| Device short name | RCCB |
| Tightening Torque | 3.5-3.5 N.m |
| Range | Domae |
| Ambient air temperature for storage | -40-60 °C |
| Height | 81 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 36 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 30 mA |
| Brand | Schneider Electric |
| Height | 8 |
| Width | 3.6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account