Schneider Electric Domae RCBO, 1P + N, 6 A, C Curve, 30 mA, type AC, 6000 A

DOMD01606
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Domae product is a residual current breaker with overcurrent protection (RCBO). It is a 1P+N residual current device, 6A rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 93mm x (D) 70mm. The weight is 136g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -25°C to 55°C. The storage temperature is from -30°C to 70°C.

Product Details

Show Accessory No
Weight (in Kg) 0.151
Net weight 0.136 kg
Product or Component Type residual current breaker with overcurrent protection (RCBO)
Breaking Capacity Icn 6000 A
Control Type toggle
Colour white
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-55 °C
Mechanical Durability 20000 cycles
[ue] Rated Operational Voltage 230 V AC 50 Hz conforming to IEC 61009-1
Poles Description 1P + N
Embedding Depth 44 mm
9 mm Pitches 2
Comb Busbar And Distribution Block Compatibility YES
Network frequency 50 Hz
Curve Code C
Earth-Leakage Protection with
Earth-Leakage Protection Time Delay instantaneous
Magnetic Tripping Limit 5...10 x In
Neutral Position left
Standards EN 61009-1
Device Application protection
Wire stripping length 14 mm for top connection 11 mm for bottom connection
[ui] Rated Insulation Voltage 400 V AC 50 Hz
Electrical Durability 10000 cycles
Network type AC
Pollution degree 2
Connections - Terminals tunnel type terminals (upstream) 1-16 mm² rigid tunnel type terminals (upstream) 1-10 mm² flexible tunnel type terminals (downstream) 1-10 mm² rigid tunnel type terminals (downstream) 1-6 mm² flexible
IP degree of protection IP20 IP40 (modular enclosure)
[Uimp] rated impulse withstand voltage 4 kV
Suitability for isolation yes
Rated breaking and making capacity 3000 A
Depth 70 mm
Tightening Torque 2.5-2.5 N.m upstream 2-2 N.m downstream
Range Domae
Ambient air temperature for storage -30-70 °C
Height 93 mm
Mounting support DIN rail
Overvoltage Category III
width 18 mm
Earth-leakage protection class type AC
Earth-leakage sensitivity 30 mA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Domae RCBO, 1P + N, 6 A, C Curve, 30 mA, type AC, 6000 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.