calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Domae RCBO, 1P + N, 25 A, C Curve, 30 mA, type AC, 6000 A
- Description
- Specifications
- Reviews
Description
This Domae product is a residual current breaker with overcurrent protection (RCBO). It is a 1P+N residual current device, 25A rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 93mm x (D) 70mm. The weight is 136g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 55°C. The storage temperature is from -30°C to 70°C.
Overview
| Weight (in Kg) | 0.151 |
|---|---|
| Net weight | 0.136 kg |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| Breaking Capacity | Icn 6000 A |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-55 °C |
| Length | 9.8 |
| Mechanical Durability | 20000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz conforming to IEC 61009-1 |
| Poles Description | 1P + N |
| Embedding Depth | 44 mm |
| 9 mm Pitches | 2 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50 Hz |
| Curve Code | C |
| Earth-Leakage Protection | with |
| Earth-Leakage Protection Time Delay | instantaneous |
| Magnetic Tripping Limit | 5...10 x In |
| Neutral Position | left |
| Standards | EN 61009-1 |
| Device Application | protection |
| Wire stripping length | 14 mm for top connection 11 mm for bottom connection |
| [ui] Rated Insulation Voltage | 400 V AC 50 Hz |
| Electrical Durability | 10000 cycles |
| Network type | AC |
| Pollution degree | 2 |
| Connections - Terminals | tunnel type terminals (upstream) 1-16 mm² rigid tunnel type terminals (upstream) 1-10 mm² flexible tunnel type terminals (downstream) 1-10 mm² rigid tunnel type terminals (downstream) 1-6 mm² flexible |
| IP degree of protection | IP20 IP40 (modular enclosure) |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Suitability for isolation | yes |
| Rated breaking and making capacity | 3000 A |
| Depth | 70 mm |
| Tightening Torque | 2.5-2.5 N.m upstream 2-2 N.m downstream |
| Range | Domae |
| Ambient air temperature for storage | -30-70 °C |
| Height | 93 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 18 mm |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 30 mA |
| Brand | Schneider Electric |
| Height | 1.9 |
| Width | 7.4 |
Reviews
Description
This Domae product is a residual current breaker with overcurrent protection (RCBO). It is a 1P+N residual current device, 25A rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN 61009-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 93mm x (D) 70mm. The weight is 136g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -25°C to 55°C. The storage temperature is from -30°C to 70°C.
Overview
| Weight (in Kg) | 0.151 |
|---|---|
| Net weight | 0.136 kg |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| Breaking Capacity | Icn 6000 A |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -25-55 °C |
| Length | 9.8 |
| Mechanical Durability | 20000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz conforming to IEC 61009-1 |
| Poles Description | 1P + N |
| Embedding Depth | 44 mm |
| 9 mm Pitches | 2 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50 Hz |
| Curve Code | C |
| Earth-Leakage Protection | with |
| Earth-Leakage Protection Time Delay | instantaneous |
| Magnetic Tripping Limit | 5...10 x In |
| Neutral Position | left |
| Standards | EN 61009-1 |
| Device Application | protection |
| Wire stripping length | 14 mm for top connection 11 mm for bottom connection |
| [ui] Rated Insulation Voltage | 400 V AC 50 Hz |
| Electrical Durability | 10000 cycles |
| Network type | AC |
| Pollution degree | 2 |
| Connections - Terminals | tunnel type terminals (upstream) 1-16 mm² rigid tunnel type terminals (upstream) 1-10 mm² flexible tunnel type terminals (downstream) 1-10 mm² rigid tunnel type terminals (downstream) 1-6 mm² flexible |
| IP degree of protection | IP20 IP40 (modular enclosure) |
| [Uimp] rated impulse withstand voltage | 4 kV |
| Suitability for isolation | yes |
| Rated breaking and making capacity | 3000 A |
| Depth | 70 mm |
| Tightening Torque | 2.5-2.5 N.m upstream 2-2 N.m downstream |
| Range | Domae |
| Ambient air temperature for storage | -30-70 °C |
| Height | 93 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 18 mm |
| Earth-leakage protection class | type AC |
| Earth-leakage sensitivity | 30 mA |
| Brand | Schneider Electric |
| Height | 1.9 |
| Width | 7.4 |