calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Domae MCB - Miniature circuit breaker, 1P, 16 A, C Curve, 6000 A
- Description
- Specifications
- Reviews
Description
This Domae product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected poles and 16A In rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 10000 cycles. The Ue operational voltage is going from 230VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 71.5mm. The weight is 0.095kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Overview
| Weight (in Kg) | 0.099 |
|---|---|
| Net weight | 0.095 kg |
| Product or Component Type | miniature circuit-breaker |
| Breaking Capacity | Icn 6000 A |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -5-60 °C |
| Length | 8.5 |
| Mechanical Durability | 20000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
| Poles Description | 1P |
| 9 mm Pitches | 2 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50/60 Hz |
| Curve Code | C |
| Earth-Leakage Protection | without |
| Magnetic Tripping Limit | 5...10 x In |
| Number Of Protected Poles | 1 |
| Standards | IEC 60898-1 |
| Device Application | protection |
| Wire stripping length | 14 mm for top or bottom connection |
| Electrical Durability | 10000 cycles |
| Network type | AC |
| Connections - Terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| Compatibility code | DOMAE_MCB |
| Quality Labels | CE |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Depth | 71.5 mm |
| Device short name | Domae MCB |
| Tightening Torque | 2-2 N.m top or bottom |
| Range | Domae |
| Ambient air temperature for storage | -40-85 °C |
| Height | 81 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 18 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 7.5 |
| Width | 1.8 |
Reviews
Description
This Domae product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected poles and 16A In rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 10000 cycles. The Ue operational voltage is going from 230VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 71.5mm. The weight is 0.095kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Overview
| Weight (in Kg) | 0.099 |
|---|---|
| Net weight | 0.095 kg |
| Product or Component Type | miniature circuit-breaker |
| Breaking Capacity | Icn 6000 A |
| Control Type | toggle |
| Colour | white |
| Trip Unit Technology | thermal-magnetic |
| Ambient air temperature for operation | -5-60 °C |
| Length | 8.5 |
| Mechanical Durability | 20000 cycles |
| [ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
| Poles Description | 1P |
| 9 mm Pitches | 2 |
| Comb Busbar And Distribution Block Compatibility | YES |
| Network frequency | 50/60 Hz |
| Curve Code | C |
| Earth-Leakage Protection | without |
| Magnetic Tripping Limit | 5...10 x In |
| Number Of Protected Poles | 1 |
| Standards | IEC 60898-1 |
| Device Application | protection |
| Wire stripping length | 14 mm for top or bottom connection |
| Electrical Durability | 10000 cycles |
| Network type | AC |
| Connections - Terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
| IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
| Compatibility code | DOMAE_MCB |
| Quality Labels | CE |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Depth | 71.5 mm |
| Device short name | Domae MCB |
| Tightening Torque | 2-2 N.m top or bottom |
| Range | Domae |
| Ambient air temperature for storage | -40-85 °C |
| Height | 81 mm |
| Mounting support | DIN rail |
| Overvoltage Category | III |
| width | 18 mm |
| Relative humidity | 95-95 % at 55-55 °C |
| Brand | Schneider Electric |
| Height | 7.5 |
| Width | 1.8 |