This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This discrete output module has 32 outputs with sink (positive) logic. It is a discrete output module with an output voltage of 24V, 19V DC to 30V DC, a maximum power dissipation of 3.6W, a typical current consumption 125mA at 3.3V DC and 0.1A current per channel. This product is robust, high quality and based on the latest innovative technology. Protection types are reverse polarity protection, external short-circuit protection, overload protection and overvoltage protection. It offers 312254 hours of MTBF. It is an IP20 rated product. It weighs 0.11kg. It is suitable for medium to large process applications. This product is certified by EAC, Merchant Navy, CSA, RCM, CE and UL. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).