discrete input module M340 - 32 inputs - 24 V DC positive
Description
Product Details
Net weight | 0.112 kg |
---|---|
Discrete Input Voltage | 24 V DC, discrete input logic: positive |
MTBF Reliability | 905000 H |
Ambient air temperature for storage | -40-85 °C |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m 2000...5000 m with derating factor |
Current State 0 Guaranteed | <= 0.5 mA |
Current State 1 Guaranteed | >= 2 mA |