This product is part of the Modicon TM5 range, an High-Performance and Safe IP20 Modular I/O System. The digital output module provides 12 transistor outputs with source (negative) logic. It provides a discrete input voltage of 24V DC, an input current consumption of 52mA at 5V DC bus, 48mA at 24V DC, a maximum power dissipation of 2.04W. This product is part of a flexible and scalable I/O configuration for automation solutions. There is an insulation between channel and bus at 500Vrms AC and no insulation between channels. It is furnished with single wire for electrical connection. It is an IP20 rated product. Its housing colour is white.It weighs 0.025kg. The Modicon TM5 meets the typical requirements of production and packaging machinery, as well as material handling and assembly systems. This product is certified by GOST-R, C-Tick, cULus and CSA. It meets IEC 61131-2, UL 508, CSA C22.2 No 213 and CSA C22.2 No 142 standards. This product is compatible with Modicon LMC058 motion controller and Modicon M258 logic controller. It is installed by mounting on a 35mm DIN rail. This modular IO system provides a flexible and scalable configuration of remote or distributed IO islands by connection with Modicon and PacDrive 3 controllers. Flexible and scalable, designed for complex machines.