calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Data outlet CAT 5E with shutter, Vivace, 1 gang, White
- Description
- Specifications
- Reviews
Description
This Vivace one gang data socket applies RJ45 Cat5e UTP connector It has shutter on the coverplate to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in white color
Overview
| Weight (in Kg) | 0.0841 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | data socket |
| Fixing Center | 60.3 mm |
| Embedding Depth | 35 mm |
| Communication Network Category | 5 |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Range | Vivace |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Standards | FCC |
| width | 87 mm |
| Device Application | communication |
| Relative humidity | 0-95 % |
| Device short name | KB31 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 8.6 |
| Length | 8.6 |
| Width | 4 |
Reviews
Description
This Vivace one gang data socket applies RJ45 Cat5e UTP connector It has shutter on the coverplate to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in white color
Overview
| Weight (in Kg) | 0.0841 |
|---|---|
| Device Mounting | flush |
| Product Or Component Type | data socket |
| Fixing Center | 60.3 mm |
| Embedding Depth | 35 mm |
| Communication Network Category | 5 |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Projecting Depth | 8 mm |
| Material | polycarbonate: grid plate polycarbonate: surround polycarbonate: base |
| Ambient air temperature for operation | -5-40 °C |
| Range | Vivace |
| Device Presentation | complete mechanism |
| Fixing Mode | by screw M3.5 |
| Height | 87 mm |
| Standards | FCC |
| width | 87 mm |
| Device Application | communication |
| Relative humidity | 0-95 % |
| Device short name | KB31 |
| Mounting support | wall mounted |
| Tightening Torque | 0.4 N.m |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 8.6 |
| Length | 8.6 |
| Width | 4 |