
Cord Retention Bracket for Rack ATS
Product Details
Net weight | 0.25 kg |
---|---|
Depth | 8.1 cm |
Provided equipment | installation guide |
Additional specification | Cable Management |
Height | 4 cm |
Mounting mode | not rack-mountable |
Colour | black |
UPS size | S |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Net weight | 0.25 kg |
---|---|
Depth | 8.1 cm |
Provided equipment | installation guide |
Additional specification | Cable Management |
Height | 4 cm |
Mounting mode | not rack-mountable |
Colour | black |
UPS size | S |