
Cord Retention Bracket for Basic Rack PDUs
Product Details
Net weight | 0.45 kg |
---|---|
Depth | 8.3 cm |
Number of rack unit | 1U |
Height | 4.1 cm |
Mounting mode | not rack-mountable |
Colour | black |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Mounting preference | no preference |
UPS size | S |
Number of cables | 1 |