Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked UP ARROW DOWN ARROW, 2NO
SKU :
XALD222
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
Rp 617.132
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Control station, Harmony XALD, XALK, plastic, dark grey lid, 2 flush push buttons 22mm, marked UP ARROW DOWN ARROW, 2NO
Rp 617.132
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.233 kg |
|---|---|
| Product or Component Type | complete control station |
| Material | polycarbonate |
| Contact Operation | slow-break |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4 |
| Colour of Cover | dark grey (RAL 7016) |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | without |
| Protective Treatment | TH |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Colour Of Base Of Enclosure | light grey (RAL 7035) |
| Colour Of Marking | white marking when green, red or black caps,black marking when white caps |
| Control Station Application | two functions |
| IK Degree Of Protection | IK03 conforming to EN 50102 |
| Marking Location | marking on push-button |
| Operating Force | 3.8 N NO changing electrical state |
| Operating Travel | 2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Operators Description | white ''up arrow'' 1 NO - black ''down arrow'' 1 NO |
| Compatibility code | XALD |
| Device short name | XALD |
| IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
| Range of Product | Harmony XALD |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Cable entry | 2 knock-outs for cable entry, clamping capacity: 14-14 mm,2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm |
| Length | 11 |
| Width | 9.8 |
| Height | 7 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.233 kg |
|---|---|
| Product or Component Type | complete control station |
| Material | polycarbonate |
| Contact Operation | slow-break |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4 |
| Colour of Cover | dark grey (RAL 7016) |
| Mechanical Durability | 10000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | without |
| Protective Treatment | TH |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Colour Of Base Of Enclosure | light grey (RAL 7035) |
| Colour Of Marking | white marking when green, red or black caps,black marking when white caps |
| Control Station Application | two functions |
| IK Degree Of Protection | IK03 conforming to EN 50102 |
| Marking Location | marking on push-button |
| Operating Force | 3.8 N NO changing electrical state |
| Operating Travel | 2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Operators Description | white ''up arrow'' 1 NO - black ''down arrow'' 1 NO |
| Compatibility code | XALD |
| Device short name | XALD |
| IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
| Range of Product | Harmony XALD |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Cable entry | 2 knock-outs for cable entry, clamping capacity: 14-14 mm,2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12-12 mm |
| Length | 11 |
| Width | 9.8 |
| Height | 7 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account