
calcActive())">
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,32A,110V AC coil,50/60Hz,1NO auxiliary contact
LC1E3210F7
Rp 814.685
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E3210F7
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,32A,110V AC coil,50/60Hz,1NO auxiliary contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,32A,110V AC coil,50/60Hz,1NO auxiliary contact
Rp 814.685
Description
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,32A,110V AC coil,50/60Hz,1NO auxiliary contact
Product Details
Net weight | 0.45 kg |
---|---|
Product or Component Type | contactor |
[Uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
Pole Contact Composition | 3 NO |
Mechanical Durability | 8000000 cycles |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
Insulation Resistance | > 10 MOhm for control circuit |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Poles Description | 3P |
Average Impedance | 2.5 mOhm - Ith 50 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO |
Contactor Application | resistive load,motor control |
Standards | IEC 60947-1,IEC 60947-4-1,IEC 60947-5-1 |
Mechanical Robustness | vibrations contactor open (1.5 Gn, 5...300 Hz),vibrations contactor closed (3 Gn, 5...300 Hz),shocks contactor closed (10 Gn for 11 ms),shocks contactor open (6 Gn for 11 ms) |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1,63 A gG at <= 690 V coordination type 1 for power circuit |
Mounting support | DIN rail,plate |
Control Circuit Type | AC at 50/60 Hz |
Electrical Durability | 1000000 cycles AC-3,350000 cycles AC-1 |
Heat Dissipation | 2-3 W for control circuit |
Operating Time | 12...22 ms on closing,4...19 ms on opening |
Power Dissipation Per Pole | 2 W AC-3,5 W AC-1 |
Rated Breaking Capacity | 256 A at 440 V for power circuit conforming to IEC 60947 |
Device short name | LC1E |
Depth | 86 mm |
Height | 84 mm |
Overvoltage Category | III |
width | 56 mm |
Pollution degree | 3 |
Utilisation category | AC-3,AC-1 |
Operating altitude | 3000 m without derating |
Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact,1.5 ms on de-energisation guaranteed between NC and NO contact |
Range | EasyPact |
IP degree of protection | IP2X conforming to IEC 60529 |
Brand | Schneider Electric |
Height | 5.7 |
Length | 9 |
Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account