Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,<=440V,18A,48V AC coil,50Hz,1NC auxiliary contact

LC1E1801E5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Easy TeSys Control contactor 3 poles for motor applications up to 18A 9kW@440V. It provides a 48V 50Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Range of Product EasyPact TVS contactors
Range EasyPact TVS contactors

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,<=440V,18A,48V AC coil,50Hz,1NC auxiliary contact
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.