Complete selector switch, Easy Harmony XB2, metal, black, 22mm, 2 positions, stay put, 1NO + 1NC

XB2BD25C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Easy Harmony XB2 modular black selector switch has 2 positions, operates with a stay-put mechanism. It's body/ fixing collar is pre-mounted with an NO and an NC contact block. It has a metal bezel, metal fixing base and metal screws for impact and vibration resistance. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable because of clear markings, minimizing errors during initial wiring and later maintenance operations. It is dust resistant and water resistant due to its IP65, making it ideal to operate in harsh environments. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.

Product Details

Range of Product Easy Harmony XB2
Range Easy Harmony XB2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete selector switch, Easy Harmony XB2, metal, black, 22mm, 2 positions, stay put, 1NO + 1NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.