
Complete pilot light, Harmony XB4 - ATEX D, 22mm, IP65, red, integral LED, 24...120V, lugs
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete pilot light, Harmony XB4 - ATEX D, 22mm, IP65, red, integral LED, 24...120V, lugs
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 |
---|---|
[us] Rated Supply Voltage | 24...120 V AC/DC 50/60 Hz |
Product or Component Type | complete pilot light |
Fixing Center | >= 30 x 40 mm (support panel) |
Nema Degree of Protection | NEMA 13,NEMA 4X |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Supply Voltage Limits | 19.2-132 V DC,21.6-132 V AC |
Cap/Operator Or Lens Colour | red |
Light Source | integral LED |
Mounting Diameter | 22 mm |
Light Source Colour | red |
Bezel Material | chromium plated metal |
Customizable | 0,no |
Directives | 94/9/EC - ATEX directive |
Dust Zone | zone 21 - 22 |
Embedding Depth | 43 mm |
Fixing Collar Material | zamak |
Head Type | standard |
IK Degree Of Protection | IK05 conforming to IEC 50102 |
Compatibility code | XB4 |
Device short name | XB4 |
IP degree of protection | IP65 conforming to IEC 60529 |
Overvoltage Category | I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN 60079-0:2009,EN 60079-31:2009,EN 61000-6-2,IEC 60079-0:2007,IEC 60079-31:2008 |
Marking | Ex tb IIIC |
Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Length | 43 |
15 | |
Brand | Schneider Electric |