Complete cam switch, Harmony K1, K2, cam changeover switch, front mounting, plastic, 4 poles, position 0, 60degrees, 63A, 64x64mm, marked 1 0 2

K63H004UP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony K63 complete cam switch/selector switch has 4 poles (4P). It also has a rating of 63A, a screw clamp mounting mode and a metallic color with black marking. It has 1 - 0 - 2 marking to indicate the position of the switch. This metal head complete cam switch/selector switch is designed to meet most industrial and process control application thanks to a compact size, an easy integration with 16mm and 22mm diameter units and has several selection functions. It has a 60 degree between its switching positions.

Product Details

Range of Product Harmony K1, K2
Range Harmony K1, K2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete cam switch, Harmony K1, K2, cam changeover switch, front mounting, plastic, 4 poles, position 0, 60degrees, 63A, 64x64mm, marked 1 0 2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.