Schneider Electric Compact NSX <630 shunt trip voltage release MX - 208..277V 60Hz, 220..240V 50/60Hz

LV429387
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 220 to 240 VAC 50/60 Hz, or 208 to 277 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.

Product Details

Weight (in Kg) 0.12
Product or Component Type voltage release
Supply Inrush Power 10 VA
[Uc] Control Circuit Voltage 220...240 V AC 50/60 Hz
208...277 V AC 60 Hz
Device Application control
Range of Product ComPact NSX100...250
ComPacT NSX100...250 new generation
ComPact NSX400...630
ComPacT NSX400...630 new generation
ComPact NSX100...250 DC
ComPacT NSX100...250 DC new generation
ComPact NSX100...250 DC PV
ComPacT NSX100...250 DC PV new generation
ComPact NSX400...630 DC
ComPacT NSX400...630 DC new generation
ComPact NSX400...630 DC PV
ComPacT NSX400...630 DC PV new generation
Device short name MX
Range ComPacT
Range Compatibility ComPacT NSX new generation
ComPacT NSX DC new generation
ComPact NSX
ComPact NSX DC
EasyPact CVS
PowerPact Multistandard
Threshold tripping voltage 0.7...1.1 x Un opening
Voltage release type opening coil
shunt trip release
Response time 50 ms
Control signal type impulse
maintained
Auxiliary connection terminal spring 0.5-1.5 mm² (AWG 20...AWG 16)
Wire stripping length 7 mm
Impulse Duration >= 20 ms
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Compact NSX <630 shunt trip voltage release MX - 208..277V 60Hz, 220..240V 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.