calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Compact NSX <630 plug-in base kit - 3 poles - for NSX100..250
- Description
- Specifications
- Documents
- Reviews
Description
This is a plug-in kit for 3 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429266), 3 power connections (LV429268), 2 short terminal shields (LV429515) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Weight (in Kg) | 1.722 |
|---|---|
| Product or Component Type | plug-in kit |
| Mounting Mode | plug-in |
| Length | 40 |
| Earth-Leakage Protection | without |
| Poles description | 3P |
| Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
| Range | ComPact |
| Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC |
| Accessory / Separate Part Category | mounting accessory |
| Brand | Schneider Electric |
| Height | 15 |
| Width | 30 |
Documents
Reviews
Description
This is a plug-in kit for 3 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429266), 3 power connections (LV429268), 2 short terminal shields (LV429515) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Weight (in Kg) | 1.722 |
|---|---|
| Product or Component Type | plug-in kit |
| Mounting Mode | plug-in |
| Length | 40 |
| Earth-Leakage Protection | without |
| Poles description | 3P |
| Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
| Range | ComPact |
| Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC |
| Accessory / Separate Part Category | mounting accessory |
| Brand | Schneider Electric |
| Height | 15 |
| Width | 30 |