
Compact NSX <630 cord ULP - L = 3 m
Description
NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 3 m.
Product Details
Weight (in Kg) | 0.112 |
---|---|
Product or Component Type | terminal block connector |
Connector Type | 1 RJ45 |
Localisation On Device | internal |
Mounting Mode | by clips |
Length | 3 |
[Ue] Rated Operational Voltage | <= 480 V |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC ComPact NSX400...630 ComPact NSX400...630 DC |
Device short name | cord L = 3 m |
Range | ComPact |
Range Compatibility | ComPact NSX DC PowerPact Multistandard ComPact NSX |
Location Of Connection | inside |
Brand | Schneider Electric |