
ComPacT NS800N - Circuit breaker, 50kA at 415VAC, 3P, fixed, manually operated, MicroLogic 2.0E control unit, 800A
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Introducing the new generation of ComPacT NS circuit breakers, the ultimate solution for all your standard and specific applications! With a sleek, modern design, this circuit breaker is built to optimize space and breaking capacity, offering a breaking capacity (Icu) of 50kA rms at 415VAC 50/60Hz and an operational voltage of 690VAC 50/60Hz.With a breaking capacity (Icu) of 50kA rms at 415VAC 50/60Hz and an operational voltage of 690VAC 50/60Hz, this circuit breaker is built to optimize space and breaking capacity, making it a suitable choice for a variety of applications. It also has a transparent front cover for auxiliary visibility and an ergonomic toggle with an optional LED trip status for ease of use. Compliant with international standards such as IEC 60947-1 and IEC 60947-2, this circuit breaker measures at 327mm (Heigh) x 210mm (Width) x 147mm (Depth). ComPacT NS new generation is part of Schneider Electric EcoStruxure Power architecture. ComPacT NS new generation is more sustainable with green packaging and green partnerships.
Product Details
Net weight | 14 kg |
---|---|
Product or Component Type | circuit breaker |
Control Type | Manually operated |
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
Length | 39.5 |
Mechanical Durability | 10000 cycles |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Trip Unit Rating | 800 A at 50 °C |
Earth-Leakage Protection | Without |
Downside Connection | Front |
Instantaneous Pick-up Adjustment Range | 1.5...10 x Ir |
Instantaneous Pick-up Adjustment Type Li | Adjustable |
Long Time Delay Adjustment Type | Adjustable 9 settings |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Lr | Adjustable 9 settings |
Thermal Memory | 20 mn |
Upside Connection | Front |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product Name | ComPacT NS new generation |
Standards | EN/IEC 60947-2 |
Product Certifications | IECEE CB Scheme |
Device Application | Distribution |
Range of Product | ComPacT NS630b...1600 new generation |
Electrical Durability | 2000 cycles at 690 V In|4000 cycles at 690 V In/2|5000 cycles at 440 V In|6000 cycles at 440 V In/2 |
Connection pitch | 70 mm |
Network type | AC |
Pollution degree | 3 conforming to IEC 60947 |
Protected poles description | 3D |
Range | ComPacT |
Trip unit name | MicroLogic 2.0 E |
[tr] Long-time delay adjustment range | 12.5…600 s at 1.5 x Ir|0.5…24 s at 6 x Ir|0.7…16.6 s at 7.2 x Ir |
Local Signalling | 4 LEDs (red) for fault indication|1 LED (yellow) for overload |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Operating altitude | 0...2000 m without derating|2000 m...5000 m with derating |
Height | 327 mm |
Depth | 147 mm |
width | 210 mm |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | Category B |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Display type | LCD display |
Mounting support | Backplate |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
Protection Type | L : for overload protection (long time)|I : for instantaneous short-circuit protection |
Brand | Schneider Electric |
Height | 23 |
Width | 37 |