calcPageSize())"
/>
ComPact NS - voltage release MN - 200..250 V DC/AC 50/60 Hz-MGS-4002
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
ComPact NS - voltage release MN - 200..250 V DC/AC 50/60 Hz-MGS-4002
Description
This is a MN undervoltage release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
| Seller Name | Mediantara General Sistemindo |
|---|---|
| Product or Component Type | voltage release |
| [Uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz 200...250 V DC |
| Control Type | standard |
| Supply Holding Power | 4.5 VA |
| Range Compatibility | ComPact (ComPact NS630b...1600)|ComPact (ComPact NS1600b...3200) |
| Range of Product | ComPacT NS630b...1600 new generation|ComPacT NS1600b...3200 new generation |
| Device short name | MN |
| Range | ComPacT |
| Voltage release type | Opening coil|Undervoltage release |
| Response time | 90 ms +/- 5 % for Compact NS630b...1600|90 ms +/- 5 % for Compact NS1600b...3200|40 ms +/- 5 % for MasterPact NT|90 ms +/- 5 % for MasterPact NW |
| Device Application | Control |