
Compact NS switches disconnectors network cord - 2 x RJ45 male - L = 0.6 m - set of 10
Description
network cord - 2 x RJ45 male - L = 0.6 m - set of 10
Product Details
Weight (in Kg) | 0.38 |
---|---|
Product or Component Type | communication cable |
Connector Type | 2 RJ45 |
Quantity Per Set | set of 10 |
Length | 0.6 |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC ComPact NSX400...630 ComPact NSX400...630 DC ComPact NS630b...1600 ComPact NS1600b...3200 |
Device short name | RJ45 male cord L = 0.6 m |
Range | ComPact |
Range Compatibility | ComPact NSX DC PowerPact Multistandard ComPact NS1600b...3200 ComPact NS630b...1600 ComPact NSX MasterPact MTZ MasterPact NT MasterPact NW |
Accessory / Separate Part Category | spare part |
Compatibility code | RJ45 male cord L = 0.6 m |
Brand | Schneider Electric |