calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Compact NS switches disconnectors front display module FDM 128 - 163*129 mm - IP54
- Description
- Specifications
- Documents
- Reviews
Description
This FDM128 is an intelligent Ethernet switchboard display module and it is part of EnerlinX communication system. This display unit is compatible with Masterpact, Compact, PowerPact and PowerTag Link devices. It collects data from up to 8 devices over Ethernet, for a possibility of up to 160 PowerTag connected. FDM128 displays the measurements, alarms, and operating assistance data. It has a color TFT LCD touch screen, with a high resolution (320 pixels x 240 pixels). The FDM128 is equipped with a 24VDC terminal block and one RJ45 socket for Ethernet connection. It is easily installed in a switchboard through a standard 22mm door hole, and its dimensions are 129mm x 96mm x 56,5mm. The operating temperature range is between -10°C to 55°C, and the protection degree is IP65 on the front face. The FDM128 display module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The FDM128 firmware can be updated using EcoStruxure Power Commission software.
Overview
| Weight (in Kg) | 0.8375 |
|---|---|
| [us] Rated Supply Voltage | 24 V DC - 15...20 % |
| Product or Component Type | display module |
| Control Type | remote control |
| Ambient air temperature for operation | -10-55 °C |
| Mounting Mode | flush mounting |
| Length | 26.7 |
| Display Resolution | 320 x 240 pixels QVGA |
| View Angle Horizontal x Vertical | 70 x 80° |
| Product Name | Enerlin'X FDM |
| Standards | CE CSA UL |
| Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
| Device short name | FDM128 |
| Range | Enerlin'X |
| Range Compatibility | MasterPact MTZ MasterPact NW MasterPact NT ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact H PowerPact J PowerPact L PowerPact P PowerPact R Acti 9 Smartlink smart communication module |
| Accessory / Separate Part Category | display and signalling accessory spare part for ComPact NS630b...1600 spare part for ComPact NS1600b...3200 |
| Function Of Module | remote control view network metering display alarm |
| Height | 129 mm |
| Depth | 56.5 mm |
| width | 163 mm |
| Compatibility code | FDM128 |
| IP degree of protection | IP54 IP65 front face: |
| Display type | active matrix colour TFT LCD with LED backlight |
| Power Consumption In W | 6.8 W |
| Brand | Schneider Electric |
| Height | 18.4 |
| Width | 6.8 |
Documents
Reviews
Description
This FDM128 is an intelligent Ethernet switchboard display module and it is part of EnerlinX communication system. This display unit is compatible with Masterpact, Compact, PowerPact and PowerTag Link devices. It collects data from up to 8 devices over Ethernet, for a possibility of up to 160 PowerTag connected. FDM128 displays the measurements, alarms, and operating assistance data. It has a color TFT LCD touch screen, with a high resolution (320 pixels x 240 pixels). The FDM128 is equipped with a 24VDC terminal block and one RJ45 socket for Ethernet connection. It is easily installed in a switchboard through a standard 22mm door hole, and its dimensions are 129mm x 96mm x 56,5mm. The operating temperature range is between -10°C to 55°C, and the protection degree is IP65 on the front face. The FDM128 display module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The FDM128 firmware can be updated using EcoStruxure Power Commission software.
Overview
| Weight (in Kg) | 0.8375 |
|---|---|
| [us] Rated Supply Voltage | 24 V DC - 15...20 % |
| Product or Component Type | display module |
| Control Type | remote control |
| Ambient air temperature for operation | -10-55 °C |
| Mounting Mode | flush mounting |
| Length | 26.7 |
| Display Resolution | 320 x 240 pixels QVGA |
| View Angle Horizontal x Vertical | 70 x 80° |
| Product Name | Enerlin'X FDM |
| Standards | CE CSA UL |
| Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
| Device short name | FDM128 |
| Range | Enerlin'X |
| Range Compatibility | MasterPact MTZ MasterPact NW MasterPact NT ComPact NSX ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact H PowerPact J PowerPact L PowerPact P PowerPact R Acti 9 Smartlink smart communication module |
| Accessory / Separate Part Category | display and signalling accessory spare part for ComPact NS630b...1600 spare part for ComPact NS1600b...3200 |
| Function Of Module | remote control view network metering display alarm |
| Height | 129 mm |
| Depth | 56.5 mm |
| width | 163 mm |
| Compatibility code | FDM128 |
| IP degree of protection | IP54 IP65 front face: |
| Display type | active matrix colour TFT LCD with LED backlight |
| Power Consumption In W | 6.8 W |
| Brand | Schneider Electric |
| Height | 18.4 |
| Width | 6.8 |