
Closed toroid for residual current protection SA - Ø 200 mm
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Closed toroid for residual current protection SA - Ø 200 mm
Incl. Tax
Incl. Tax
Description
This toroid is dedicated to Vigilohm Insulation Fault locators, and to VigiPacT type A residual current protection and monitoring relays. It allows the monitoring of the injected component from Vigilohm Insulation Monitor, and the measurement of a current rating up to 400A for VigiPacT monitoring and protection relays. The transformer ratio is 1/1000. The inner diameter of the toroid is 200 millimeters and the weight is 1.320kg. The cables must be centered within the toroid and the diameter represented by all these cables should not exceed 100 millimeters. The maximum cross section per phase (R, S, T, N) is 2 cables of 185mm² for a copper conductor.
Product Details
Brand | Schneider Electric |
---|---|
Product Hover Image | /s/t/stenger_gm1_en40_15_03_000-135_369.jpg |