
calcActive())">
ClimaSys PTC heating resistance 100W 110-250V
NSYCR100WU2
Rp 1.734.264
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCR100WU2
ClimaSys PTC heating resistance 100W 110-250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys PTC heating resistance 100W 110-250V
Rp 1.734.264
Description
ClimaSys PTC heating resistance. 100W, 110-250V AC, 50/60 Hz. Vertical operating position. -40-70 °C ambient temp for operation. 35 mm DIN rail mounting support. Extruded aluminium body. IP20 Protection. Electrical protection needed, must be installed with a thermal controller.
Product Details
Weight (in Kg) | 0.544 |
---|---|
Ambient air temperature for operation | -40-70 °C |
Length | 20.5 |
Depth | 65 mm |
Condition of use | heaters must be installed with a thermal controller air sealed enclosure electrical protection is needed |
Brand | Schneider Electric |
Height | 7 |
Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account