calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NC - °C
            
                NSYCCOTHC            
        
                
                
                
                        Rp  452.214                    
                
                
                
            
        Incl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
            
                    NSYCCOTHC                
                
                
                    Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NC - °C                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                
                                
                                    
                                
                                
                                    
                                
                                 
                                    
                                        View Seller Profile                                    
                                    
     
                            
            
            B2B Network
         
     | 
                            
                                 | 
                            
                                
 
    
        Shipping Cost    
     
                            Free Shipping 
        
     | 
                            
No sellers found for this product.
                                Out of stock                            
                        
                                    Climasys CC- simple thermostat 250V - range of temperature 0…60°C - NC - °C
                
                
                        Rp  452.214                    
                
                
                
            
        Description
ClimaSys CC Simple thermostat. 250V AC. 68 x 33 x 44 mm. Sensor Bimetal with NC contact type. 1 heating function. Electrical connection by 4 terminals 2.5mm². Mounting mode by 35mm DIN rail, cross rails, on mounting plate Spacial upright. Made in PC. Light grey. Self-extinguishing UL94 (material V0). Protection IP20.
Product Details
| Weight (in Kg) | 0.066 | 
|---|---|
| Colour | light grey | 
| Ambient air temperature for operation | -20-80 °C | 
| Length | 6 | 
| Contact Resistance | 10 mOhm | 
| Contacts Type and Composition | NC | 
| Depth | 44 mm external: | 
| Electrical Connection | 4 terminals, clamping capacity: 2.5 mm² | 
| Brand | Schneider Electric | 
| Height | 8 | 
| Width | 4.5 | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account