
calcActive())">
circuit breaker Easypact EZC630H - TMD - 600 A - 4 poles 3d
EZC630H4600N
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC630H4600N
circuit breaker Easypact EZC630H - TMD - 600 A - 4 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Product Details
Weight (in Kg) | 7.73 |
---|---|
Net weight | 6.4 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Colour | black |
Quantity Per Set | 1 piece |
Trip Unit Technology | thermal-magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 50 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 70 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 30 |
Mechanical Durability | 10000 cycles |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Magnetic Tripping Current | 4000-4000 A |
Trip Unit Rating | 600-600 A at 50 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | H |
Contact Position Indicator | yes |
Downside Connection | front |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-up Adjustment Type Lr | fixed |
Upside Connection | front |
[Ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Name | EasyPact EZC |
Poles description | 4P |
protection_type | overload protection short-circuit protection |
Standards | JIS C8201-2-2 EN/IEC 60947-2 GB/T 14048.2 EN/IEC 60947-1 |
Device Application | distribution |
Range of Product | EasyPact |
[Ics] Rated service breaking capacity | 25 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 70 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | category A: 4000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection pitch | 45 mm |
Device short name | Easypact EZC630H |
Network type | DC AC |
Pollution degree | 3 conforming to IEC 60947 |
Protected poles description | 3t |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | without protection |
Local Signalling | positive contact indication |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC630H |
Height | 255 mm |
Depth | 140 mm |
width | 185 mm |
Market segment | small commercial |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Ambient air temperature for storage | -35-85 °C |
Compatibility code | EZC400 |
IP degree of protection | IP20 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to IEC 60947-2 |
Brand | Schneider Electric |
Height | 15 |
Width | 20 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account